For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSDR - Banjo coupling, throttle free, angle 90°
Bill of material
XSDR NW 06 HS
DES
Identifier
XSDR NW 06 HS
SER
Series
Heavy
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
10 mm
G
Thread G
G 3/8" -19
D
Diameter D
22.0 mm
I
Length I
12.0 mm
L1
Length L1
40.0 mm
L2
Length L2
18.0 mm
L4
Length L4
18.5 mm
L7
Length L7
26.0 mm
S1
Width across flats S1
27 mm
S2
Width across flats S2
27 mm
S4
Width across flats S4
10 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.